2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

EPIC® POWER LS1 D6 - 6 Contacts Art. Nr. 73000007

Expand Table
1/5
International article number
EAN
Article number
ATN
Part
ART
Contacts included
KI
Cable clamping range
KAB
Number of contacts
POL
Weight
WG [g]
Package [pc]
VPE
1
2
3
4
5
6
7
8
4044773623208
73000004
LS1 D6
6
8.5-11
5 + PE
127.1
5
4044773623185
73000006
LS1 D6
-
8.5-11
5 + PE
110.5
20
4044773623192
73000005
LS1 D6
6
10.5-15.5
5 + PE
125.0
5
4044773623178
73000007
LS1 D6
-
10.5-15.5
5 + PE
110.0
20
4044773533712
76123000
LS1 D6
6
7.5-15.5
5 + PE
134.4
5
4044773533699
76123510
LS1 D6
-
7.5-15.5
5 + PE
116.0
20
4044773808766
44420091
LS1 D6
6
14-17
5 + PE
130.0
5
4044773801903
44420090
LS1 D6
-
14-17
5 + PE
112.0
20
Show compressed display (8 products)
Order number73000007
Shorttext6 Contacts
Latest change26.06.2025 14:08:40
Unit

Classifications

By Functionality

BYFUNC_FIXING Fixing

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 11.1

27-44-01-02 Circular connector (for field assembly)
Material of the contactMessing
ColorSilber

ECLASS 11.0

27-44-01-02 Circular connector (for field assembly)
Material of the contact coatGold
Material of the contactMessing
ColorSilber

ECLASS 9.0

27-44-01-02 Circular connector (industrial connector)
Material of the contact coatGold
Material of the contactMessing
ColorSilber

ETIM 7.0

EC002635 Circular connector for field assembly (industrial connector)
Material of contact surfaceGold

ETIM 6.0

EC002062 Sensor-actuator connector